Oil Resistant Glove SUMMITECH 21SMROK

Brand :
SUMMITECH
Caution
Product Description
SUMMITECH Oil Resistant Gloves
SUMMITECH Oil Resistant Gloves provide excellent resistance to various chemicals such as oils, greases, solvents, and petroleum-based products. They offer superior abrasion resistance.The gloves are silicone-free, making them suitable for use in:
- Petrochemical industries
- Chemical industries involving acids and various solvents
- Paint, enamel, and ink manufacturing industries
- Furniture manufacturing and surface coating applications
- Wood preservation industries
Features
- General-purpose rubber gloves with a textured surface on the palm and fingers.
- The rough texture helps provide a non-slip grip when working in wet conditions.
- An inner lining is added for easy donning, reduced moisture buildup, and improved comfort during use.
- Made of nitrile with flock lining to reduce moisture and improve comfort
- Excellent resistance to various chemicals such as oils, greases, and solvents
- Silicone-free gloves
- Provides good protection against cuts, punctures, and abrasion
- Certified to EN 388:2016 (4102X), EN ISO 374-5:2016, and EN ISO 374-1:2016 / Type A (AJKLOT)