Oil Resistant Glove SUMMITECH 21SMROK-DM

Brand :
SUMMITECH

Caution

    Product Description

    SUMMITECH Oil Resistant Gloves

    SUMMITECH Oil Resistant Gloves provide excellent resistance to various chemicals such as oils, greases, solvents, and petroleum-based products. They offer superior abrasion resistance, with a diamond-patterned palm for a more secure grip. The gloves are silicone-free, making them suitable for use in:

    • Petrochemical industries
    • Chemical industries involving acids and various solvents
    • Paint, enamel, and ink manufacturing industries
    • Furniture manufacturing and surface coating applications
    • Wood preservation industries

    Features

    • Made of nitrile with flock lining to reduce moisture and improve comfort
    • Excellent resistance to various chemicals such as oils, greases, and solvents
    • Silicone-free gloves
    • Provides good protection against cuts, punctures, and abrasion
    • Diamond-patterned palm for a more secure grip
    • Certified to EN 388:2016 (4102X), EN ISO 374-5:2016, and EN ISO 374-1:2016 / Type A (AJKLOT)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Oil Resistant Glove SUMMITECH 21SMROK-DM | SUMMITECH | MISUMI Thailand