Electric Walkie Stacker 1.2 Tons Ruyi Handle - CDD12R-E-2569

Caution
Product Description
[Features]
• Small and compact.
• Works well in narrow spaces.
• Suitable for lifting goods.
• Or move within a short distance.
• Load
• Capacity 1,200 kg.
• Use flexible.
• Minimum
• Turning
• Radius 1,365 mm.
• Battery type
• Maintenance-
• Free
• Lead-
• Acid
• Built-in charging cabinet
• Convenient to charge, easy to use, no need to remove the battery from the vehicle.
• Enhance safety with
• Siren light +
• Reverse buzzer
• Max.
• Lift
• Height 2,500 mm.
| Brand | JUMBO by Xilin |
|---|---|
| Model | CDD12R-E-2569 |
| Type | Standard |
| Operator Type | Pedestrian |
| Load Capacity (kg) | 1200 |
| Distance Between Fork Arms b5 (mm) | 695 |
| Load Centre Distance C (mm) | 600 |
| Wheel Base y (mm) | 1180 |
| Wheel Type Front/Rear | PU/PU |
| Wheel-Number Front/Rear (X = Drive Wheel) | 1X-1/4 |
| Load Wheel Size (mm) | Ø80x70 |
| Drive Wheel Size (mm) | Ø195x70 |
| Track Width-Front b10 (mm) | 523 |
| Track Width-Rear b11 (mm) | 525 |
| Mast Lowered Height h1 (mm) | 1840 |
| Lifting Height h3 (mm) | 2500 |
| Mast Extended Height h4 (mm) | 3060 |
| Lowered Height of Fork h13 (mm) | 90 |
| Overall Length l1 (mm) | 1748 |
| Overall Width b1 (mm) | 800 |
| Fork Dimension s/e/l (mm) | 60/170/1150 |
| Aisle Width for Pallets 1000x1200 Crossways Ast (mm) | 2218 |
| Turning Radius Wa (mm) | 1365 |
| Travel Speed, Laden / Unladen (km/h) | 4.5/5.0 |
| Max Gradeability, Laden/Unladen (%) | 6/15 |