Electric Stacker Stand-on 1.5 Tons (EPS) Lithium - Ruyi Handle - CDDK15II-Li-5069

Caution
Product Description
[Features]
• Suitable for lifting goods. or move within a short distance.
• Lifts up and down and moves forward.
• Reverse with electric power
• Helps save energy and increases work efficiency.
• Compatible with single-face, open face pallets only
• Stand and driver protection arm.
• Foldable
• The battery can be removed and replaced from the side of the vehicle.
• A
• C motor system with power steering (
• E
• P
• S)
• Enhance safety with
• Siren light +
• Reverse buzzer
• Load
• Capacity 1,500 kg.
• Max.
• Lift
• Height 5,000 mm.
| Brand | JUMBO by Xilin |
|---|---|
| Model | CDDK15II-Li-5069 |
| Type | Standard |
| Operator Type | Pedestrian / Standing |
| Load Capacity (kg) | 1500 |
| Distance Between Fork Arms b5 (mm) | 695 |
| Load Centre Distance C (mm) | 600 |
| Wheel Base y (mm) | 1378 |
| Wheel Type Front/Rear | PU/PU |
| Wheel-Number Front/Rear (X = Drive Wheel) | 1X-2/4 |
| Load Wheel Size (mm) | Ø80x84 |
| Drive Wheel Size (mm) | Ø250x80 |
| Track Width-Front b10 (mm) | 580 |
| Track Width-Rear b11 (mm) | 530 |
| Mast Lowered Height h1 (mm) | 2210 |
| Lifting Height h3 (mm) | 5000 |
| Mast Extended Height h4 (mm) | 5510 |
| Lowered Height of Fork h13 (mm) | 85 |
| Overall Length (Foldable/Extended Platform) l1 (mm) | 2100 / 2562 |
| Overall Width b1 (mm) | 850 |
| Fork Dimension s/e/l (mm) | 60/180/1150 |
| Aisle Width for Pallets 1000x1200 Crossways Ast (mm) | 2535 |
| Turning Radius Wa (mm) | 1655 |
| Travel Speed, Laden / Unladen (km/h) | 7.0/7.1 |
| Max Gradeability, Laden/Unladen (%) | 8/15 |
| Battery Type | Lithium - 24V 230Ah |
| Charger Type | 1-Phase 220V 24V 100Ah |