Electric Pallet Truck 2.5 Tons - Double PU Wheels - Ruyi Handle - CBD25R-II-Li PLUS-0255

Caution
Product Description
[Features]
• Small, compact, agile, works well in limited spaces, such as small storage rooms.
• Product preparation area or for lifting things in and out of containers
• High-performance
• A
• C motor with
• Regenerative
• Braking system
• The steering system is
• E
• P
• S (
• Electric
• Power
• Steering)
• Lithium battery 24
• V 150
• Ah,
• With
• Charger 24
• V 100
• Ah
• Sideway battery change
• With
• Platform and
• Guard
• With siren light and reverse buzzer
• Maximum 2,500 kg capacity, lifting height 200 mm.
• Turning radius 1,600 mm.
• Lowered height of fork 80-85 mm.
• Fork dimensions (s/e/l) 55/180/1150 mm.
• Distance
• Between
• Fork
• Arms 550 mm.
| Brand | JUMBO by Xilin |
|---|---|
| Model | CBD25R-II-Li PLUS-0255 |
| Load Capacity (kg) | 2500 |
| Distance Between Fork Arms b5 (mm) | 550 |
| Load Centre Distance C (mm) | 600 |
| Lifting Height h3 (mm) | 200 |
| Lowered Height of Fork h13 (mm) | 80-85 |
| Overall Length (Foldable/Extended Platform) l1 (mm) | 1770 / 2225 |
| Overall Width b1 (mm) | 772 |
| Fork Dimension s/e/l (mm) | 55/180/1150 |
| Turning Radius Wa (mm) | 1600 |
| Travel Speed, Laden / Unladen (km/h) | 6.7/6.7 |
| Battery Type | Lithium - 24V 150Ah |
| Charger Voltage Current (V/Ah) | 24/100 |