Electric Pallet Truck 2 Tons - Double Rollers PU - Ruyi Handle - CBD20KDI-Li-0268

Caution
Product Description
[Features]
• Small, compact, agile, works well in limited spaces, such as small storage rooms.
• Product preparation area
• Or for lifting things in and out of containers.
• Can lift weight up to 2,000 kg / lift height 202 mm.
• Drive system is
• A
• C
• Motor.long force
• Helps reduce fatigue in working.
• Lithium battery 24
• V 150
• Ah,
• With
• Charger 24
• V 100
• Ah
• Battery can be removed and replaced from the side of the vehicle.
• Walking type / no platform
• Narrow turning circle only 1,520 mm.
• Minimum fork width 82 mm.
• F
• I
• X fork size 1150x180x54 m.
• M.
• Fork width outside measurement 685 mm.
| Brand | JUMBO by Xilin |
|---|---|
| Model | CBD20KDI-Li-0268 |
| Load Capacity (kg) | 2000 |
| Distance Between Fork Arms b5 (mm) | 685 |
| Load Centre Distance C (mm) | 600 |
| Lifting Height h3 (mm) | 202 |
| Lowered Height of Fork h13 (mm) | 82 |
| Overall Length l1 (mm) | 1705 |
| Overall Width b1 (mm) | 775 |
| Fork Dimension s/e/l (mm) | 54/180/1150 |
| Turning Radius Wa (mm) | 1520 |
| Travel Speed, Laden / Unladen (km/h) | 5.5/5.6 |
| Battery Type | Lithium - 24V 150Ah |
| Charger Type | External |
| Charger Voltage Current (V/Ah) | 24/100 |