Parts Bin Cabinet Open Shelves with Parts Bin 1037 BC-778BR

Caution
Product Description
[Features]
• Suitable for storing spare parts or large quantities of parts
• Steel floor-standing cabinet for storing spare parts boxes.
• Separate layers for separating parts.
• Sprayed with gray powder paint, matte surface, reduces scratches and does not leave fingerprints.
• Can be disassembled. (
• Knock-
• Down)
• Cabinet legs can be adjusted.
• Open floor type
• Number of shelves: 8 shelves
• With spare parts box, model 1037, blue, 56 pieces, size 248x150x123 mm (±3%).
• Can hold a weight of 50 kg./shelf, including the cabinet 350 kg.
Specification
| Brand | TOOLMAX |
|---|---|
| Model | BC-778BR |
| Product Characteristics | Open shelf type |
| Dimension WxDxH (mm) | 1125x395x1536 |
| Number of Parts Bins | 56 |
| Parts Bins Details | 1037 (248x150x123) |
| Number of Shelves | 8 |
| Load Capacity per Level/Cabinet (kg) | 50/350 |