Parts Bin Cabinet Open Shelves with Parts Bin 1038 BC-858BR

Caution
Product Description
[Features]
• Suitable for storing spare parts or large quantities of parts
• Steel floor-standing cabinet for storing spare parts boxes.
• Separate layers for separating parts.
• Sprayed with gray powder paint, matte surface, reduces scratches and does not leave fingerprints.
• Can be disassembled. (
• Knock-
• Down)
• Cabinet legs can be adjusted.
• Open floor type
• Number of shelves: 8
• With a box of spare parts, model 1038, blue, 40 pieces, size 343x208x150 mm. (±3%)
• Can hold a weight of 50 kg./shelf, including the cabinet 350 kg.
| Brand | TOOLMAX |
|---|---|
| Model | BC-858BR |
| Product Characteristics | Open shelf type |
| Dimension WxDxH (mm) | 1125x395x1536 |
| Number of Parts Bins | 40 |
| Parts Bins Details | 1038 (343x208x150) |
| Number of Shelves | 8 |
| Load Capacity per Level/Cabinet (kg) | 50/350 |