Cabinet for Parts Bin with Divider 20 PS Drawers #CD20

Caution
Product Description
[Features]
• Thick, strong steel structure, powder-coated to prevent rust and scratches.
• Steel cabinet divided into compartments for spare parts boxes.
• For storing small parts
• Helps keep things organized.
• P
• S plastic drawers are transparent, light, easy to see the contents inside.
• Suitable for packing general parts.
• With easy to attach identification label. and can be removed.
• There is 1 drawer divider with a lock to prevent the drawer from falling out.
• Compartment type, 5 layers, 20 compartments.
• Inside size spare parts box (
• Lx
• Wx
• H) 195x96x43 mm.
• Can hold up to 2 kg. per drawer.
Specification
| Brand | TOOLMAX |
|---|---|
| Model | CD20 |
| Colour | Grey |
| Drawer Material | PS |
| Dimension WxDxH (mm) | 464x230x295 |
| Number of Parts Bins | 20 |
| Number of Shelves | 5 |