Cabinet for Parts Bin with Divider 40 PS Drawers #CD40

Brand :
TOOLMAX
Caution
Product Description
[Features]
Specification
| Brand | TOOLMAX |
|---|---|
| Model | CD40 |
| Colour | Grey |
| Drawer Material | PS |
| Dimension WxDxH (mm) | 474x230x605 |
| Number of Parts Bins | 40 |
| Number of Shelves | 10 |