Cabinet for Parts Bin with Divider 75 PS Drawers #CD75

Caution
Product Description
[Features]
• Thick, strong steel structure, powder-coated to prevent rust and scratches
• Steel cabinet divided into compartments for spare parts boxes.
• For storing small parts
• Helps keep things organized.
• P
• S plastic drawers are transparent, light, easy to see the contents inside.
• Suitable for packing general parts.
• With indicator label, convenient to install. and remove
• There is 1 drawer divider with a lock to prevent the drawer from falling out.divided into 15 floors, 75 channels
• Spare parts box inner size (
• Lx
• Wx
• H) 195x96x43 mm.
• Can hold up to 2 kg. per drawer
| Brand | TOOLMAX |
|---|---|
| Model | CD75 |
| Colour | Grey |
| Drawer Material | PS |
| Dimension WxDxH (mm) | 580x230x880 |
| Number of Parts Bins | 75 |
| Number of Shelves | 15 |