Parts Component Drawer Cabinet with 30 Clear Drawers and 9 Large Drawers #CB0501

Brand :
TOOLMAX
Caution
Product Description
[Features]
Specification
| Brand | TOOLMAX |
|---|---|
| Model | CB0501 |
| Material | PP |
| Overall Dimension WxDxH (mm) | 375x160x470 |
| Internal L1xW1xH1 (mm) | 139x48x33+147x108x58 |
| Number of Parts Bins | Small 30 Large 9 |
| Load Capacity (kg) | 30 |