39 Drawers Parts Component Drawer Cabinet #CB0502

Caution
Product Description
[Features]
• Cabinet for storing spare parts boxes.
• Suitable for storing small parts.
• Helps keep storage organized.
• The spare parts box is clear and easy to see.
• Made from grade
• A
• P
• P plastic, orange and black frame, bright and beautiful.
• Clear drawer box with drawer dividers, 1 piece for every compartment.
• Small drawer, 30 compartments, inside measurement (
• L1x
• W1x
• H1) 139x48x33 mm.
• Large drawer, 9 compartments, inside measurement (
• L1x
• W1x
• H1) 139x107x58 mm.
• Mounted on the wall.
• Can be placed on a table or placed on a table.
• Lightweight and easy to move.
• Can support whole body weight of 30 kg.
| Brand | TOOLMAX |
|---|---|
| Model | CB0502 |
| Material | PP |
| Overall Dimension WxDxH (mm) | 375x160x470 |
| Internal L1xW1xH1 (mm) | 139x48x33+139x107x58 |
| Number of Parts Bins | Small 30 Large 9 |
| Load Capacity (kg) | 30 |