18 Drawers Parts Component Drawer Cabinet #CB0506

Caution
Product Description
[Features]
• Cabinet for storing spare parts boxes.
• Suitable for storing small parts.
• Helps keep storage organized.
• The spare parts box is clear and easy to see.
• Made from grade
• A
• P
• P plastic, alternating orange and black frames, bright and beautiful.
• Clear drawer box with drawer dividers, 1 piece for every compartment.
• Number of drawers: 18, size measured inside (
• L1x
• W1x
• H1) 139x107x58 mm.
• Wall mounted.
• Can be placed on a table or placed on a table.
• Light weight, easy to move.
• Can support whole body weight of 20 kg.
| Brand | TOOLMAX |
|---|---|
| Model | CB0506 |
| Material | PP |
| Overall Dimension WxDxH (mm) | 375x160x470 |
| Internal L1xW1xH1 (mm) | 139x107x58 |
| Number of Parts Bins | 18 |
| Load Capacity (kg) | 20 |