Electric Lift Table with Roller Top 470 kg. - TES500-R

Brand :
JUMBO
Caution
Product Description
[Features]
• There is a steel roller in front of the table.
• Can slide
• Wheels can easily adjust direction and come with brakes, increasing safety during use.
• Power 800 watts
Specification
| Brand | JUMBO by Xilin |
|---|---|
| Model | TES500-R |
| Type | Electric Lift Table |
| Load Capacity (kg) | 470 |
| Table Size (mm) | 815x500 |
| Power (W) | 800 |
| Max Lift Height (mm) | 970 |
| Min Height of Table (mm) | 355 |
| Lifting / Lowering (sec.) | 5.93 |
| Net Weight (kg) | 143 |