Electric Lift Table 500 kg. - TES500N

Caution
Product Description
[Features]
• Lift
• Table, adjustable table with electric wheels, 500 kg.
• Selling adjustable lift table,
• Lift
• Table, adjustable table with electric wheels, 500 kg.
• T
• E
• S500
• N
• The surface of the table is smooth.
• Used for placing heavy objects.
• Helps reduce effort in lifting heavy workpieces.
• Easy to move.
• Lift with power from a small battery. 24
• V/33
• Ah
• Move heavy objects easily and quickly
• Strong, durable, worth it, worth using
• Electric power 800 watts
Specification
| Brand | JUMBO by Xilin |
|---|---|
| Model | TES500N |
| Load Capacity (kg) | 500 |
| Table Size (mm) | 815x500 |
| Power (W) | 800 |
| Max Lift Height (mm) | 900 |
| Min Height of Table (mm) | 300 |
| Lifting / Lowering (sec.) | 10-15 |
| Net Weight (kg) | 114 |