Manual Lift Table with Roller Top 270 kg. - TMS300A-R

Brand :
JUMBO
Caution
Product Description
[Features]
• There is a steel roller in front of the table.
• Can slide
• Wheels can easily adjust direction and come with brakes, increasing safety during use.
• There is a
• Mechanic
• Safety system to prevent hydraulic cylinder subsidence.
Specification
| Brand | JUMBO by Xilin |
|---|---|
| Model | TMS300A-R |
| Type | Manual Lift Table |
| Load Capacity (kg) | 270 |
| Table Size (mm) | 855x500 |
| Max Lift Height (mm) | 970 |
| Min Height of Table (mm) | 400 |
| Lifting / Lowering (sec.) | 5.93 |
| Net Weight (kg) | 110 |