Manual Lift Table - Single Scissor 150 kg. - TMS150

Caution
Product Description
[Features]
• Lift
• Table, adjustable table with wheels and foot pedals.
• Single jaw 150 kg.
• Available
• Lift
• Table, adjustable table with wheels and foot pedals.
• Single jaw 150 kg
• T
• M
• S150
• The table surface is flat.
• Used for placing heavy objects.
• Helps reduce the force of lifting heavy workpieces.
• Quickly lower
• Wheels can adjust direction easily with brakes, increasing safety during use.
• Has a
• Mechanic
• Safety system to prevent hydraulic cylinder subsidence.
• Easy to maintain, no hassle.
• Foot pedal type.
• Single jaw
| Brand | JUMBO by Xilin |
|---|---|
| Model | TMS150 |
| Load Capacity (kg) | 150 |
| Table Size (mm) | 700x450 |
| Max Lift Height (mm) | 740 |
| Min Height of Table (mm) | 225 |
| Net Weight (kg) | 44 |