Manual Lift Table - Double Scissors 680 kg. - TMD680

Caution
Product Description
[Features]
• Lift
• Table, adjustable table with wheels, foot pedal, double jaws, 680 kg.
• Selling adjustable lift table,
• Lift
• Table, adjustable table with wheels, foot pedal, double jaws, 680 kg.
• T
• M
• D680
• The surface of the table is smooth.
• Used for placing heavy objects.
• Helps reduce effort in lifting heavy workpieces.
• Decrease level quickly
• Wheels can easily adjust direction and come with brakes, increasing safety during use.
• Easy to maintain and not complicated
• Foot pedal type.
• Double jaw
| Brand | JUMBO by Xilin |
|---|---|
| Model | TMD680 |
| Load Capacity (kg) | 680 |
| Table Size (mm) | 1220x610 |
| Max Lift Height (mm) | 1500 |
| Min Height of Table (mm) | 474 |
| Net Weight (kg) | 185 |