Manual Lift Table - Single Scissor 500 kg. - TMS500A

Caution
Product Description
[Features]
• Lift
• Table, adjustable table with wheels and foot pedals.
• Single jaw 500 kg.
• Selling adjustable lift tables,
• Lift
• Tables, adjustable tables with wheels and foot pedals.
• Single jaw 500 kg
• T
• M
• S500
• A
• The surface of the table is smooth.
• Used for placing heavy objects.
• Helps reduce effort in lifting heavy workpieces.
• Decrease level quickly
• Wheels can easily adjust direction and come with brakes, increasing safety during use.
• There is a guard to prevent wheel impact
• There is a
• Mechanic
• Safety system to prevent hydraulic cylinder subsidence.
• Easy to maintain, not complicated
• Foot pedal type.
• Single jaw
Specification
| Brand | JUMBO by Xilin |
|---|---|
| Model | TMS500A |
| Load Capacity (kg) | 500 |
| Table Size (mm) | 855x500 |
| Max Lift Height (mm) | 900 |
| Min Height of Table (mm) | 340 |
| Net Weight (kg) | 87 |