Manual Lift Table - Single Scissor 500 kg. - TMS500L

Caution
Product Description
[Features]
• Lift
• Table, adjustable table with wheels and foot pedals.
• Single jaw 500 kg.
• Selling adjustable lift tables,
• Lift
• Tables, adjustable tables with wheels and foot pedals.
• Single jaw 500 kg
• T
• M
• S500
• L
• The surface of the table is smooth.
• Used for placing heavy objects.
• Helps reduce effort in lifting heavy workpieces.
• Decrease level quickly
• Wheels can easily adjust direction and come with brakes, increasing safety during use.
• Easy to maintain and not complicated
• Foot pedal type.
• Single jaw
| Brand | JUMBO by Xilin |
|---|---|
| Model | TMS500L |
| Load Capacity (kg) | 500 |
| Table Size (mm) | 1600x800 |
| Max Lift Height (mm) | 900 |
| Min Height of Table (mm) | 310 |
| Net Weight (kg) | 136 |