Manual Lift Table - Double Scissors 350 kg. - TMD350

Caution
Product Description
[Features]
• Lift
• Table, adjustable table with wheels, foot pedal, double jaws, 350 kg.
• Selling adjustable lift table,
• Lift
• Table, adjustable table with wheels, foot pedal, double scissors, 350 kg.
• T
• M
• D350
• The surface of the table is smooth.
• Used for placing heavy objects.
• Helps reduce effort in lifting heavy workpieces.
• Decrease level quickly
• Wheels can easily adjust direction and come with brakes, increasing safety during use.
• There is a guard to prevent wheel impact
• There is a
• Mechanic
• Safety system to prevent hydraulic cylinder subsidence.
• Easy to maintain, not complicated
• Foot pedal type.
• Double jaw
| Brand | JUMBO by Xilin |
|---|---|
| Model | TMD350 |
| Load Capacity (kg) | 350 |
| Table Size (mm) | 910x500 |
| Max Lift Height (mm) | 1300 |
| Min Height of Table (mm) | 350 |
| Net Weight (kg) | 105 |