Workbench Steel Structure with PVC Worktop 1000 kg W1200xD750xH800 mm WB-1275

Caution
Product Description
[Features]
• Special thick steel structure, spray painted to prevent rust, durable, can withstand impacts well
• The table top is 40 mm thick, made from 2 layers of particleboard covered with 2 mm thick black
• P
• V
• C.
• The table surface and edges are covered with scratch-resistant
• P
• V
• C. and engine oil, machine oil
• Extra thick table top. for heavy work and professional technician work
• Can be used with the
• V
• H-10 pen holder
• Table legs have screws.
• Adjust the table level to the floor.
| Brand | TOOLMAX |
|---|---|
| Model | WB-1275 |
| Component Options | Table only |
| Dimension WxDxH (mm) | 1200x750x800 |
| Load Capacity (kg) | 1000 |