Workbench Steel Structure with PVC Worktop 1000 kg W1500xD750xH800 mm WB-1575

Caution
Product Description
[Features]
• Special thick steel structure, spray-painted to prevent rust, durable, able to absorb impacts well.
• Table top is 40 mm thick, made from 2 layers of particleboard covered with colored
• P
• V
• C.
• Black, 2 mm thick.
• The table surface and edges are covered with scratch-resistant
• P
• V
• C. and engine oil, machine oil
• Extra thick tabletop for heavy work and professional technician work.
• Can be used with the
• V
• H-10 pen holder and the
• V
• H-10 tabletop hanging panel.
• X
• S-15
• Table legs have screws.
• Adjust the table level to the floor.
| Brand | TOOLMAX |
|---|---|
| Model | WB-1575 |
| Component Options | Table only |
| Dimension WxDxH (mm) | 1500x750x800 |
| Load Capacity (kg) | 1000 |