Workbench Foldable Steel Structure with PVC Worktop with Bottom Board W2100xD750xH800 mm WB-2175U

Caution
Product Description
[Details]
- Special thick steel structure, spray painted to prevent rust, durable, can withstand impacts well
- The table top is 40 mm thick, made from 2 layers of particleboard covered with 2 mm thick black PVC.
- The table surface and edges are covered with scratch-resistant PVC. and engine oil, machine oil
- Extra thick table top. for heavy work and professional technician work
- Can be used with the VH-10 pen holder and the XS-21 tabletop panel.
- Table legs have screws. Adjust the table level to the floor.
- Shelf under table, size (LxW) 1876x251 mm.
- Steel shelf plate, 1.2 mm thick, can support a weight of 150 kg.
| Brand | TOOLMAX |
|---|---|
| Model | WB-1875U |
| Component Options | Table only with shelf under the table |
| Dimension WxDxH (mm) | 2100x750x800 |
| Load Capacity (kg) | 1000 |