Workbench Steel Structure with PVC Worktop 1000 kg W1800xD750xH800 mm with 1 Drawer WB-1875D

Caution
Product Description
[Features]
• Special thick steel structure, spray painted to prevent rust, durable, can withstand impacts well
• The table top is 40 mm thick, made from 2 layers of particleboard covered with 2 mm thick black
• P
• V
• C.
• The table surface and edges are covered with scratch-resistant
• P
• V
• C. and engine oil, machine oil
• Extra thick table top. for heavy work and professional technician work
• Compatible with
• V
• H-10 pen holder and
• X
• S-18 table top panel.
• Table legs have screws.
• Adjust the table level to the floor.
• The drawer under the table is lockable for safe storage
• The drawer has dividers that can be divided into 9 compartments and can be removed when not in use.
• Number of drawers: 1 drawer, internal dimensions of drawer (
• Wx
• Dx
• H) 473x450x75 mm.
Specification
| Brand | TOOLMAX |
|---|---|
| Model | WB-1875D |
| Component Options | Table + 1 drawer |
| Dimension WxDxH (mm) | 1800x750x800 |
| Number of Drawer | 1 |
| Internal Drawer Dimension WxDxH (mm) | 473x450x75 |
| Load Capacity (kg) | 1000 |