Workbench Steel Structure with PVC Worktop 1000 kg W1200xD750xH800 mm with 2 Drawers WB-1275B

Caution
Product Description
[Features] Extra thick steel structure, rust-proof paint, durable, good impact resistance. 40 mm thick tabletop, made of 2 layers of particle board, covered with
• P
• V
• C black, 2 mm thick. Tabletop and edges covered with
• P
• V
• C, resistant to scratches and oils such as
• Engine
• Oil,
• Machine
• Oil. Extra thick tabletop for heavy work and professional technicians. Can be used with the pen holder model
• V
• H-10. Table legs have screws to adjust the table level with the floor. Drawers under the table are lockable and provide safe storage. Each drawer has a partition, divided into 9 compartments, removable when not in use. Number of drawers: 2 drawers. Internal dimensions of drawers (
• Wx
• Dx
• H) 473x450x75 mm.
| Brand | TOOLMAX |
|---|---|
| Model | WB-1275B |
| Component Options | Table + 2 drawers |
| Dimension WxDxH (mm) | 1200x750x800 |
| Number of Drawer | 2 |
| Internal Drawer Dimension WxDxH (mm) | 473x450x75 |
| Load Capacity (kg) | 1000 |