Workbench Steel Structure with PVC Worktop 1000 kg W2100xD750xH800 mm with 2 Drawers WB-2175B

Caution
Product Description
[Features]
• Special thick steel structure, spray painted to prevent rust, durable, can withstand impacts well
• The table top is 40 mm thick, made from 2 layers of particleboard covered with 2 mm thick black
• P
• V
• C.
• The table surface and edges are covered with scratch-resistant
• P
• V
• C. and engine oil, machine oil
• Extra thick table top. for heavy work and professional technician work
• Can be used with the
• V
• H-10 pen holder and the
• X
• S-21 tabletop panel.
• Table legs have screws.
• Adjust the table level to the floor.
• The drawer under the table is lockable for safe storage
• Every drawer has dividers, divided into 9 compartments, which can be removed when not in use.
• Number of drawers: 2 drawers, internal dimensions of drawers (
• Wx
• Dx
• H) 473x450x75 mm.
| Brand | TOOLMAX |
|---|---|
| Model | WB-2175B |
| Component Options | Table + 2 drawers |
| Dimension WxDxH (mm) | 2100x750x800 |
| Number of Drawer | 2 |
| Internal Drawer Dimension WxDxH (mm) | 473x450x75 |
| Load Capacity (kg) | 1000 |