Packing table W1600xD840xH2128 mm. PB-1618

Caution
Product Description
[Features]
• Product packing table,
• Product packing table,
• Packing table,
• Product packing table
• Sell product packing tables, product packing tables, packing tables, product packing tables.
• W1600x
• D840x
• H2128 mm.
• P
• B-1618
• Steel frame sprayed with powder paint.
• Prevent rust
• The table top is made from particle wood.
• Coated with melamine to protect against scratches and moisture.
• The table is 25 mm thick and can support a weight of up to 300 kg.
• Designed according to ergonomic principles.
• Helps make product packing work easier, more convenient, faster and more efficient.
• The cutting rail is made of steel.
• Comes with a good blade.
• For cutting paper, foam sheets, shockproof plastic sheets, etc.
• The blade can be removed and replaced with a new one.
• There are 2 steel shelves, the upper layer has 7 compartments for placing paper, crates, boxes, or bags, and the lower layer for placing
• General equipment
• Can carry weight of 30 kg.
• There are 2 steel cores, 1.2 mm thick, for holding clear film rolls, paper rolls, etc. for ease of use.
• Can hold weight 15-20 kg.
• Table legs can be adjusted in height.
• To suit the user, ±10 mm.
• With 4 blades, size Ø45 mm. (install 1 blade, get 3 free) and 1 pair of cloth gloves
| Brand | TOOLMAX |
|---|---|
| Model | PB-1618 |
| Overall Dimension WxDxH (mm) | 1600x840x2128 |
| Platform Specification : Load Capacity (kg) | 300 |
| Platform Specification : Dimension (WxD1xH1) (mm) | 1600x800x850 |
| Platform Specification : Thickness (mm) | 25 |
| Specification of Upper & Lower Paper Rolling Bar : Load Capacity (kg) | 15-20 |
| Specification of Upper & Lower Paper Rolling Bar : Tube Size (mm) | 1397 |
| Specification of Upper & Lower Paper Rolling Bar : Tube Thickness (mm) | 1.20 |
| Specification of Upper & Lower Paper Rolling Bar : Height from Floor (mm) | 1200/415 |
| Specification of Shelf : Load Capacity (kg) | 30 |
| Specification of Shelf : Dimension (LxW) (mm) | 1400x240 |
| Specification of Shelf : Height from Floor (Adjustable) (mm) | 1400-1495 |
| Specification of Top Shelf with Dividers : Load Capacity (kg) | 30 |
| Specification of Top Shelf with Dividers : Dimension (mm) | 1410x275 |
| Specification of Top Shelf with Dividers : Wire Divider Dimension (DxH) (mm) | 245x290 |
| Specification of Top Shelf with Dividers : Divider Spacing (mm) | 170 |