Packing table, wooden table top with shelf, W1500xD725xH2050 mm. - PB-1520W

Caution
Product Description
[Features]
• Product packing table, product packing table, packing table, product packing table, wooden table top with shelf
• Selling product packing tables, product packing tables, packing tables, product packing tables, wooden tabletops with shelves.
• W1500x
• D725x
• H2050 mm.
• Steel frame sprayed with powder paint.
• Prevent rust
• Whole body size (
• Wx
• Dx
• H) 1500x725x2050 mm.
• Can hold a weight of 200 kg.
• The table top is made from cemented pine wood coated with wood surface treatment.
• The table is 18 mm thick and can support a weight of up to 50 kg.
• Table top size (
• Lx
• W) 1500x700 mm.
• There are 2 steel cores, size 25 mm., length 1395 mm., for holding clear film rolls, paper rolls, etc., can support a weight of 15-20 kg.
• Bottom shelf size (
• Lx
• W) 1500x170 mm.
• Shelves below for placing general equipment.
• Can hold weight 30 kg.
• There are 2 steel shelves.
• The top shelf has 7 compartments for placing cardboard, boxes, or bags.
• Can support a weight of 30 kg.
• Top shelf size (
• Lx
• W) 1500x300 mm.
• Size of barrier wire (
• Dx
• H) 260x250 mm.
• Channel distance 230 mm.
• Table legs are adjustable ± 10 mm.
| Brand | TOOLMAX |
|---|---|
| Model | PB-1520W |
| Overall Dimension WxDxH (mm) | 1500x725x2050 |
| Platform Specification : Load Capacity (kg) | 50 |
| Platform Specification : Dimension (LxW) (mm) | 1500x700 |
| Platform Specification : Thickness (mm) | 18 |
| Specification of Upper & Lower Paper Rolling Bar : Load Capacity (kg) | 15-20 |
| Specification of Shelf : Load Capacity (kg) | 30 |
| Specification of Shelf : Dimension (LxW) (mm) | 1500x170 |
| Specification of Top Shelf with Dividers : Load Capacity (kg) | 30 |
| Specification of Top Shelf with Dividers : Dimension (mm) | 1500x300 |
| Specification of Top Shelf with Dividers : Wire Divider Dimension (DxH) (mm) | 260x250 |
| Specification of Top Shelf with Dividers : Divider Spacing (mm) | 230 |
| Load Capacity (kg) | 200 |