Packing table W1600xD750xH1850 mm. PB-1675M

Brand :
TOOLMAX
Caution
Product Description
[Features]
• Steel frame sprayed with powder paint.
• Prevent rust
• The table top is made from interlocking rubber wood.4 woven wire mesh shelves for placing general equipment
• Orange
• P
• U wheels with brakes, size 4 inches
Specification
| Brand | TOOLMAX |
|---|---|
| Model | PB-1675M |
| Overall Dimension WxDxH (mm) | 1600x750x1850 |
| Platform Specification : Load Capacity (kg) | 120 |
| Platform Specification : Dimension (LxW) (mm) | 1600x750 |
| Platform Specification : Thickness (mm) | 20 |
| Specification of Shelf : Load Capacity (kg) | 15 |
| Specification of Shelf : Dimension (LxW) (mm) | 1550x277 |
| Specification of Compartment : Load Capacity (kg) | 15 |
| Specification of Compartment : Dimension (LxW) (mm) | 500x310 |