PB-2018 Black Packing Bench Top Formica W2000xD1125xH2000 mm. - TOOLMAX

Brand :
TOOLMAX
Caution
Product Description
Specification
| Brand | TOOLMAX |
|---|---|
| Model | PB-2018 |
| Overall Dimension WxDxH (mm) | 2000x1125x2000 |
| Platform Specification : Load Capacity (kg) | 300 |
| Platform Specification : Dimension (LxW) (mm) | 2000x800 |
| Platform Specification : Thickness (mm) | 30 |
| Specification of Top Shelf with Dividers : Load Capacity (kg) | 25 |
| Specification of Top Shelf with Dividers : Dimension (mm) | 1890x600 |
| Specification of Top Shelf with Dividers : Wire Divider Dimension (DxH) (mm) | 575x250 |
| Specification of Top Shelf with Dividers : Divider Spacing (mm) | 300 |