Workbench Foldable Steel Structure with PVC Worktop 1000 kg W2100xD750xH800 mm + 5 Drawers with Wheel WB-2175G

Caution
Product Description
[Features]
• Special thick steel structure, spray painted to prevent rust, durable, can withstand impacts well
• The table top is 40 mm thick, made from 2 layers of particleboard covered with 2 mm thick black
• P
• V
• C.
• The table surface and edges are covered with scratch-resistant
• P
• V
• C. and engine oil, machine oil
• Extra thick table top. for heavy work and professional technician work
• Can be used with the
• V
• H-10 pen holder and the
• X
• S-21 tabletop panel.
• Table legs have screws.
• Adjust the table level to the floor.
• Lockable drawer cabinet.
• Store safely.
• Every drawer has dividers, divided into 9 compartments, which can be removed when not in use.
• Under table cabinet, 5 drawers, on wheels, size (
• Wx
• Dx
• H) 565x580x670 mm.
• Inner size of drawer (
• Wx
• D) 473x450 mm.
• Number of drawers x height: (3x48, 1x75, 1x125) mm.
| Brand | TOOLMAX |
|---|---|
| Model | WB-2175G |
| Component Options | โต๊ะ + ตู้ใต้โต๊ะ 5 ลิ้นชักติดล้อ |
| Dimension WxDxH (mm) | 2100x750x800 |
| Number of Drawers (NumberxH) | 5 (3x48, 1x75, 1x125) |
| Internal Drawer Dimension WxDxH (mm) | 473x450x48/75/125 |
| Load Capacity (kg) | 1000 |