Workbench ABS Worktop with Tool Panel + 4 Drawers

Caution
Product Description
[Features]
• Steel structure, powder-coated throughout.
• Strong and durable
• The table surface is 3 mm thick steel, reinforced with beams, and covered with
• A
• B
• S sheets
• There is a tool hanging panel.
• The door slides out on both sides and can be locked
• There is a lockable drawer under the table.
• Each drawer size is 533x391x58 mm. can support a weight of 25 kg per drawer
• Inside the drawer there are 2 dividers per drawer.
• Sliding doors can be locked
• Drawers use a sliding rail system, easy to open and close, even when loaded with heavy items.
• With a system to prevent drawers from slipping out of the cabinet.
• Drawers have a central locking system.
• Prevent lost items
• Table legs have screws.
• Level the table
• Level with the floor
• Hanging panel size (
• Lx
• W) 1500x600 mm.
• Height of table top to table legs 830 mm.
• Can hold a weight of 500 kg.
Specification
| Brand | TOOLMAX |
|---|---|
| Overall Dimension WxDxH (mm) | 1500x780x1430 |
| Load Capacity (kg) | 500 |