Mobile Tools Cabinet with 3 Drawers Open Top MC-3310

Caution
Product Description
[Features]
• The table top can be opened and closed.
• Conveniently stores and picks up large items.
• With lock key4-inch rubber wheels with 2 brake wheels
• Steel handle
• Strong and durable.
• Aluminum drawer handle.
• Increase strength
• There is an internal drawer locking system.
• Swipe to the left to unlock.
• Swing to the right to lock.
• Aluminum drawer handle adds strength.
• There are 3 drawers and 1 large tray.
• Tray size (
• Wx
• Dx
• H) 685x445x125 mm. can support a weight of 50 kg.
• Drawers can be fully moved.
• Can hold a lot of weight.2 small drawers, size (
• Wx
• Dx
• H) 308x445x70 mm.1 large drawer, size (
• Wx
• Dx
• H) 650x445x70 mm.
• Drawers
• Can support weight of 40 kg./drawer.
| Brand | TOOLMAX |
|---|---|
| Model | MC-3310 |
| Dimension WxDxH (mm) | 860x518x925 |
| Number of Drawer | 3 |
| Load Capacity per Drawer (kg) | 40 |