Mobile Tools Cabinet with 5 Drawers + 2 Shelves Door Cabinet WT-1158NP

Caution
Product Description
[Features]
• The table top is made from painted steel covered with
• P
• V
• C.
• The handle is stainless steel.
• Central locking drawer cabinet
• Cabinet with opening doors and 1 shelf, adjustable
• Interior cabinet dimensions excluding shelves (
• Wx
• Dx
• H) 540x550x740 mm.
• Number of drawers: 5, small drawers 3, large drawers 2
• There are 9 drawer dividers/drawers4 inch
• P
• U wheels, 2 wheels, 2 with brakes
| Brand | TOOLMAX |
|---|---|
| Model | WT-1158NP |
| Component Options | 5 drawers + cabinet with doors |
| Overall Dimension WxDxH (mm) | 1172x580x968 |
| Table Top (mm) | 1104x580 |
| Number of Drawers (NumberxH) | 5 (3x73, 2x172) |
| Internal Drawer Dimension WxDxH (mm) | 474x450x73/172 |
| Load Capacity (kg) | 400 |