Mobile Tools Cabinet with Steel Worktop with PVC Mat & Back Panel WT-1158

Caution
Product Description
[Features]
• The table top is made from painted steel covered with
• P
• V
• C.
• The handle is stainless steel.
• Central locking drawer cabinet
• Tool hanging panel 20 mm thick
• Cabinet with opening doors and 1 shelf, adjustable
• Interior cabinet dimensions excluding shelves (
• Wx
• Dx
• H) 540x550x740 mm.
• Number of drawers: 5, small drawers 3, large drawers 2
• There are 9 drawer dividers/drawers4 inch
• P
• U wheels, 2 wheels, 2 with brakes
| Brand | TOOLMAX |
|---|---|
| Model | WT-1158 |
| Component Options | 5 drawers + cabinet with doors + hanging panel |
| Overall Dimension WxDxH (mm) | 1175x580x1450 |
| Tool Panel Dimension W1xD1xH1 (mm) | 1096x20x500 |
| Table Top (mm) | 1104x580 |
| Number of Drawers (NumberxH) | 5 (3x73, 2x172) |
| Internal Drawer Dimension WxDxH (mm) | 474x450x73/172 |
| Load Capacity (kg) | 400 |