Mobile Tools Cabinet with 6 Drawers & 1 Open Door MC-330SD

Caution
Product Description
[Features]
• High quality tool cabinet.
• Specially designed for multi-purpose use.
• The table surface is made from steel.
• Cover with a rubber sheet.
• Store tools neatly.
• Easy to pick up and use.
• Drawers with ball bearing rail system.
• Opens and closes easily, strong, can support a lot of weight.
• The drawer runners have a system to prevent the drawers from slipping out of the cabinet. and automatically retracts gently
• When moving to the last distance of the rail.
• Central lock drawer key
• Number of small drawers: 3 drawers, large drawers: 3 drawers
• One side storage compartment has a built-in tool hanging panel and spare parts box.
• Comes with 3 boxes of spare parts.
• The side storage door can be locked with a key.
• The side doors have shock absorbers to help reduce shock.
• Light and strong when opening and closing, safe, long service life.
• Plastic handle, strong, durable, does not rust.5-inch
• P
• P wheels with 2 brakes
Specification
| Brand | TOOLMAX |
|---|---|
| Model | MC-330SD |
| Component Options | 6 drawers + 1 opening door |
| Overall Dimension WxDxH (mm) | 900x475x970 |
| Table Top (mm) | 815x475 |
| Number of Drawers (NumberxH) | 6 (3x75, 3x154) |
| Internal Drawer Dimension WxDxH (mm) | 568x398x75/154 |
| Load Capacity per Drawer (kg) | 35 |