Mobile Tools Cabinet with Galvanised Worktop 2 Large + 6 Small Drawers WS620BR

Caution
Product Description
[Features]
• Multi-purpose tool storage cabinet
• High quality
• Beautiful, chic, modern design, excellent for building trust in your business.
• The table top is made from galvanized steel.
• The top of the table can be used as a built-in mechanic's table.
• The double-walled steel cabinet can hold up to 250 kg.
• There are rubber edges to protect against bumps on all 4 corners.
• The side wall has a tool hanging panel. that must be picked up and used often
• Drawers help to store tools in an orderly manner.
• Increases ease of use.
• Drawers with sliding rails are easy to open and close, even when loaded with heavy items.
• Drawer rails
• There is a system to prevent drawers from slipping out of the cabinet.
• Central locking system key prevents lost items.
• There are standard drawer sizes.
• Can be divided into proportions.
• Large drawer has 1 divider per drawer.
• Small drawer has 2 dividers per drawer.
• Small drawers have 6 drawers.
• Measurements
• In (
• Wx
• Dx
• H) 392x530x57 mm.2 large drawers.
• Measurement in (
• Wx
• Dx
• H) 392x530x127 mm.
• Equipped with 5-inch
• P
• U wheels with 1 brake.
| Brand | TOOLMAX |
|---|---|
| Model | WS620BR |
| Dimension WxDxH (mm) | 766x465x974 |
| Number of Drawers (NumberxH) | 8 (6x57, 2x127) |
| Internal Drawer Dimension WxDxH (mm) | 530x392x57/127 |
| Load Capacity per Drawer (kg) | Small 20 Large 35 |