Tools Cabinet Width 723 mm 7 Drawers TC-7612

Caution
Product Description
[Features]
• Painted steel structure.
• Strong
• Central locking system key
• Drawers can be pulled out as much as 97%
• Safety system drawer
• There are safety hooks on every floor.
• Difficult to break in and prevents the drawer from sliding out by itself.
• Worth it, worth buying, suitable for storing tools, parts, and small spare parts.
• Can be used with sheet sets.
• Drawer dividers
• D029800030,
• D029800031,
• D029800032,
• D029800033,
• D029800034
• Top floor set for tool cabinet model
• T
• P-76 and handle + wheel set
• H
• W-76
• Quantity of 7 drawers, inside drawer size (
• Wx
• D) 620x450 mm.
• Quantity x
• Height (2x75, 1x100, 1x150, 2x200, 1x300) mm.
• Can support weight 100 kg./shelf
• Products only for tool cabinets
• Does not include drawer dividers.
| Brand | TOOLMAX |
|---|---|
| Model | TC-7612 |
| Dimension WxDxH (mm) | 723x653x1200 |
| Number of Drawers (NumberxH) | 7 (2x75, 1x100, 1x150, 2x200, 1x300) |
| Internal Drawer Dimension WxDxH (mm) | 620x450x75/100/150/200/300 |
| Load Capacity per Level (kg) | 100 |