Tools Cabinet Width 723 mm 5 Drawers TC-7670

Caution
Product Description
[Features]
• Strong painted steel structure
• Central locking system key
• Drawers can be pulled out up to 97%
• Safety system drawer
• There are safety hooks on every floor.
• Difficult to break in and prevent drawers from sliding out on their own.
• Worth it, worth buying and using, suitable for storing tools, parts, and small spare parts.
• Can be used with drawer divider set
• D029800030,
• D029800032, tool cabinet top set, model
• T
• P-76and handle + wheel set
• H
• W-76
• Quantity: 5 drawers, inside drawer size (
• Wx
• D) 620x450 mm.
• Quantity x
• Height (2x75, 3x150) mm.
• Can support a weight of 100 kg./shelf
• Products only for tool cabinets.
• Does not include drawer dividers.
| Brand | TOOLMAX |
|---|---|
| Model | TC-7670 |
| Dimension WxDxH (mm) | 723x653x700 |
| Number of Drawers (NumberxH) | 5 (2x75, 3x150) |
| Internal Drawer Dimension WxDxH (mm) | 620x450x75/150 |
| Load Capacity per Level (kg) | 100 |