Tools Cabinet Width 565 mm 6 Drawers TC-5680

Caution
Product Description
[Features]
• Strong painted steel structure
• Central locking system key
• Drawers can be pulled out up to 97%
• Safety system drawer
• There are safety hooks on every floor.
• Difficult to break in and prevent drawers from sliding out on their own.
• Suitable for storing tools, parts, and small spare parts.
• Can be used with drawer divider sets
• D029800035,
• D029800036,
• D029800037,
• D029800038
• Tool
• Cabinet
• Top
• Set,
• Model
• T
• P-56, and
• Handle+
• Wheel
• Set
• H
• W-56
• Quantity: 6 drawers, inside drawer size (
• Wx
• D) 460x450 mm.
• Quantity x
• Height (2x75, 2x100, 1x150, 1x200) mm.
• Can support a weight of 100 kg./shelf
• Products only for tool cabinets.
• Does not include drawer dividers.
| Brand | TOOLMAX |
|---|---|
| Model | TC-5680 |
| Dimension WxDxH (mm) | 565x653x800 |
| Number of Drawers (NumberxH) | 6 (2x75, 2x100, 1x150, 1x200) |
| Internal Drawer Dimension WxDxH (mm) | 460x450x75/100/150/200 |
| Load Capacity per Level (kg) | 100 |