Workshop Service Cart SC-1050

Caution
Product Description
[Features]
• Suitable for mechanic or maintenance work.
• Large table top, convenient to work with.
• The bottom shelf holds a lot of things.
• The cart structure is made from steel.
• Sprayed with powder paint
• Handle made from stainless steel.
• High quality mechanic's work table on wheels for industrial use.
• Convenient, good value for money, 2
• I
• N 1 design.
• Can be used as a mechanic's work table or a tool cart.
• The table top is 25 mm. thick, made from particleboard covered with
• P
• V
• C.
• The table top size is 1050x650 mm.
• The edge of the table is covered with a rubber sheet.
• Shelf size (
• Lx
• Wx
• H) 975x580x40 mm. (2 shelves)
• Shelf can support a weight of 100 kg/shelf5-inch rubber wheels attached. 2 wheel brakes
| Brand | TOOLMAX |
|---|---|
| Model | SC-1050 |
| Dimension WxDxH (mm) | 1080x650x935 |
| Table Top (mm) | 1050x650 |
| Tray Dimension LxWxH (mm) | 975x580x40 |
| Number of Tray | 2 |
| Load Capacity (kg) | 300 |