Workshop Service Cart SC-1050B

Caution
Product Description
[Features]
• High quality mechanic's work table on wheels for industrial use
• Suitable for mechanic or maintenance work.
• Large table top, convenient to work with.
• Lower shelf holds a lot of things.
• Convenient, good value for money, 2
• I
• N 1 type, can be used as a mechanic's work table or a tool cart.
• The cart structure is made from steel.
• Sprayed with powder paint
• Handle made from stainless steel.
• Table top is 25 mm. thick, made from particle board covered with
• P
• V
• C.
• Table top size 1050x650 mm. covered.
• Table top edge with rubber pad.
• Shelf size (
• Lx
• Wx
• H) 975x580x40 mm. can support weight of 100 kg/shelf.
• Central locking system key
• Drawer
• Ball-
• Bearing sliding rail
• Drawer size (
• Wx
• Dx
• H) 450x475x50 mm. (
• Qty. 2 drawers)
• Drawer size (
• Wx
• Dx
• H) 450x475x75 mm. (
• Qty. 1 drawer)
• Drawer size (
• Wx
• Dx
• H) 450x475x75 mm.
• Drawers can support a weight of 40 kg./shelf
• Cabinet size with internal doors (
• Wx
• Dx
• H) 405x555x275 mm.5-inch rubber wheels with brakes on 2 wheels
Specification
| Brand | TOOLMAX |
|---|---|
| Model | SC-1050B |
| Dimension WxDxH (mm) | 1080x650x935 |
| Internal Cabinet Dimension WxDxH (mm) | 405x555x275 |
| Table Top (mm) | 1050x650 |
| Tray Dimension LxWxH (mm) | 975x580x40 |
| Number of Drawers (NumberxH) | 3 (2x50, 1x75) |
| Internal Drawer Dimension WxDxH (mm) | 450x475x50/75 |
| Number of Tray | 1 |
| Load Capacity (kg) | 300 |