Adjustable Workshop Service Cart SC-7545

Caution
Product Description
[Features]
• Mechanical work cart
• Adjustable,
• P
• U wheelsavailable.
• Mechanic's work cart, adjustable,
• S
• C-7545
• The cart's structure is made from steel.
• Sprayed with powder paint.
• The table top is made from particle board and covered with
• P
• V
• C.
• The table top is covered with a rubber sheet.
• The table top is adjustable.
• Height can be adjusted as desired between 790-990 mm.
• Middle shelf tray can be adjusted high-low
• The structure can be disassembled
• P
• U wheels
• Size 3 inches, with brakes on 2 wheels.
| Brand | TOOLMAX |
|---|---|
| Model | SC-7545 |
| Dimension WxDxH (mm) | 748x450x990 |
| Table Top (mm) | 748x450 |
| Tray Dimension LxWxH (mm) | 604x404x48 |
| Number of Tray | 2 |
| Load Capacity (kg) | 200 |