Three-Tier Mobile Tool Cabinet with Side Tool Panel SD-283

Caution
Product Description
[Features]
• Tools storage cabinet 3-level mobile tool cabinet with hanging panel
• Available
• Tool storage cabinet 3-level mobile tool cabinet with hanging panel
• S
• D-283
• The entire structure can be disassembled.
• Painted steel handle
• The side walls are perforated panels.
• For tool hanging hooks
• Shelves adjustable to 3 levels (in case of removing the grid side panel)
• Number of shelves: 3
• Can support a weight of 50 kg/
• Floor5-inch
• P
• P wheels with 2 brakes
Specification
| Brand | TOOLMAX |
|---|---|
| Model | SD-283 |
| Dimension WxDxH (mm) | 775x385x910 |
| Tray Dimension LxWxH (mm) | 700x385x49 |
| Number of Tray | 3 |
| Load Capacity per Level (kg) | 50 |