Grey Full Height Workshop Cabinet Double Doors with 4 Shelves + 1 Drawer and Tools Panel WH-1054

Brand :
TOOLMAX
Caution
Product Description
[Features]
• Structure made from painted steel.
• Can hold a lot of weight.
• Shelves are adjustable.
• Doors can be opened and locked.
• Built-in key.
• Drawers can support a weight of 75 kg./drawer.
• Shelves can support a weight of 150 kg./shelf.
Specification
| Brand | TOOLMAX |
|---|---|
| Model | WH-1054 |
| Dimension WxDxH (mm) | 1000x500x1800 |
| Number of Shelves | 4 |
| Load Capacity per Drawer (kg) | 75 |
| Load Capacity per Shelves (kg) | 150 |