Full Height Workshop Cabinet Double Door with 4 Shelves + 2 Drawers WH-9472

Caution
Product Description
[Features]
• The structure is made from painted steel and can support a lot of weight.
• The doors can be opened and locked.
• Key built into the door
• Number of shelves: 4, shelves adjustable
• Drawers: 2, size (
• Wx
• Dx
• H) 788x325x75/169 mm.
• Drawers can support a weight of 75 kg/drawer.
• There are 15 drawer dividers on every shelf.
• They can be removed and stored when not in use.
• Shelves
• Can support a weight of 150 kg./shelf.
| Brand | TOOLMAX |
|---|---|
| Model | WH-9472 |
| Product Characteristics | With door, 4 shelves + 2 drawers |
| Dimension WxDxH (mm) | 900x450x1800 |
| Number of Shelves | 4 |
| Load Capacity per Drawer (kg) | 75 |
| Load Capacity per Shelves (kg) | 150 |