Full Height Workshop Cabinet Double Door with 5 Shelves WH-9404

Brand :
TOOLMAX
Caution
Product Description
[Features]
• The structure is made from painted steel and can support a lot of weight.
• Doors can be locked.
• Built-in key
• Number of shelves: 5, shelves adjustable
• Can support a weight of 150 kg./shelf
Specification
| Brand | TOOLMAX |
|---|---|
| Model | WH-9404 |
| Product Characteristics | With door, 5 shelves |
| Dimension WxDxH (mm) | 900x450x1800 |
| Number of Shelves | 5 |
| Load Capacity per Shelves (kg) | 150 |