Mobile Tools Cabinet with Insulated Worktop 2 Large + 6 Small Drawers WS620R

Caution
Product Description
[Features]
• Multi-purpose tool storage cabinet.
• High quality
• Beautiful, chic, modern format, excellent for building credibility for your business.
• The table top is made from
• Modified
• P
• P, resistant to chemicals and corrosion.
• Can place tool parts.
• There are shockproof rubber edges on all 4 corners.
• The side wall has a tool hanging panel. that must be picked up and used often
• Double-walled steel cabinet can support weight up to 250 kg.
• The table top can be used as a built-in mechanic's table
• Drawers help to store tools neatly.
• Increase ease of use.
• Drawers with sliding rails are easy to open and close, even when loaded with heavy items.
• Drawer rails
• There is a system to prevent drawers from slipping out of the cabinet.
• Central locking system key to prevent lost items
• There are standard drawer sizes.
• Can be divided into proportions.
• Large drawer has 1 divider per drawer.
• Small drawer with 2 dividers per drawer6 small drawers, inside measurement (
• Wx
• Dx
• H) 530x392x57 mm.2 large drawers, inside measurement (
• Wx
• Dx
• H) 530x392x127 mm.
• Small drawer can support weight of 20 kg./shelf
• Large drawer can support 35 kg./shelf
• Equipped with 5 inch
• P
• U wheels with brakes, 1 wheel
| Brand | TOOLMAX |
|---|---|
| Model | WS620R |
| Dimension WxDxH (mm) | 766x465x974 |
| Number of Drawers (NumberxH) | 8 (6x57, 2x127) |
| Internal Drawer Dimension WxDxH (mm) | 530x392x57/127 |
| Load Capacity per Drawer (kg) | Small 20 Large 35 |